CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9314WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25800 N5800 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9314WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27300 N6130 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9314WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24300 N5450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9314WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6510 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9314WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25800 N5800 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9314WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27300 N6130 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9314WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24300 N5450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9314WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6510 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9314WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25800 N5800 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9314WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27300 N6130 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9314WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24300 N5450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9314WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6510 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9314WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25800 N5800 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9314WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27300 N6130 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9314WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24300 N5450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9314WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6510 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9314WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25800 N5800 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9314WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27300 N6130 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9314WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24300 N5450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9314WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6510 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9314WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25800 N5800 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9314WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27300 N6130 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9314WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24300 N5450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9314WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6510 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9314WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25800 N5800 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|