CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36220 N8144 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34530 N7770 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9114WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40700 N9150 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9114WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36220 N8144 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9114WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38800 N8730 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9114WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34530 N7770 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9114WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40700 N9150 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9114WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38800 N8730 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9114WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36220 N8144 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9114WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34530 N7770 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9114WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40700 N9150 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9114WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36220 N8144 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9114WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38800 N8730 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9114WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34530 N7770 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9114WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40700 N9150 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9114WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38800 N8730 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9114WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36220 N8144 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9114WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34530 N7770 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9114WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40700 N9150 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9114WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36220 N8144 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9114WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38800 N8730 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9114WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34530 N7770 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9114WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40700 N9150 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9114WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38800 N8730 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9114WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36220 N8144 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|