CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC201WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3320 N750 lbf | Ce - Dynamic Radial Rating (per row) N/A 8500 N1910 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM201WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC201WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3410 N770 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC201WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3320 N750 lbf | Ce - Dynamic Radial Rating (per row) N/A 8500 N1910 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM201WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3700 N830 lbf | Ce - Dynamic Radial Rating (per row) N/A 8500 N1910 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3410 N770 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3700 N830 lbf | Ce - Dynamic Radial Rating (per row) N/A 8500 N1910 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3320 N750 lbf | Ce - Dynamic Radial Rating (per row) N/A 8500 N1910 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3410 N770 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3320 N750 lbf | Ce - Dynamic Radial Rating (per row) N/A 8500 N1910 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3700 N830 lbf | Ce - Dynamic Radial Rating (per row) N/A 8500 N1910 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3410 N770 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3700 N830 lbf | Ce - Dynamic Radial Rating (per row) N/A 8500 N1910 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3320 N750 lbf | Ce - Dynamic Radial Rating (per row) N/A 8500 N1910 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3410 N770 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3320 N750 lbf | Ce - Dynamic Radial Rating (per row) N/A 8500 N1910 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3700 N830 lbf | Ce - Dynamic Radial Rating (per row) N/A 8500 N1910 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV201WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC201WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3410 N770 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV201WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3700 N830 lbf | Ce - Dynamic Radial Rating (per row) N/A 8500 N1910 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC201WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3320 N750 lbf | Ce - Dynamic Radial Rating (per row) N/A 8500 N1910 lbf | Ball Type N/A Ceramic |
CAD
N/A
|