CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5576 - 5600 of 9349 | Results Per Page | View | Unit of Measure
« 221 222 223 224 225 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 81800 N18400 lbf N/A 139900 N31500 lbf N/A Ceramic N/A
N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
N/A Single N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
N/A Single N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 15 º N/A 81800 N18400 lbf N/A 139900 N31500 lbf N/A Ceramic N/A
N/A Single N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
N/A Single N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
N/A Duplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
N/A Duplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 15 º N/A 81800 N18400 lbf N/A 139900 N31500 lbf N/A Ceramic N/A
N/A Duplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
N/A Duplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 15 º N/A 81800 N18400 lbf N/A 139900 N31500 lbf N/A Ceramic N/A
N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 81800 N18400 lbf N/A 139900 N31500 lbf N/A Ceramic N/A
N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
N/A Single N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
N/A Single N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 15 º N/A 81800 N18400 lbf N/A 139900 N31500 lbf N/A Ceramic N/A
N/A Single N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
5576 - 5600 of 9349 | Results Per Page | View | Unit of Measure
« 221 222 223 224 225 »