CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC314WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 78500 N17700 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM314WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91900 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC314WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81800 N18400 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM314WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 88300 N20000 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC314WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 78500 N17700 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM314WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91900 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC314WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81800 N18400 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM314WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 88300 N20000 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC314WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 78500 N17700 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM314WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91900 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC314WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81800 N18400 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM314WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 88300 N20000 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC314WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 78500 N17700 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM314WI DUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91900 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9315WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30300 N6810 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9315WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 26900 N6060 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9315WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 28400 N6380 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9315WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25200 N5670 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9315WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30300 N6810 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9315WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 26900 N6060 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9315WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 28400 N6380 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9315WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25200 N5670 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9315WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30300 N6810 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9315WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 26900 N6060 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9315WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 28400 N6380 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A STEEL |
CAD
N/A
|