CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM215WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV215WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC215WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV215WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC215WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM215WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC215WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC215WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM215WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV215WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC215WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV215WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC215WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM215WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC215WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC215WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM215WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV215WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC215WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV215WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC215WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A
|