CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5951 - 5975 of 9349 | Results Per Page | View | Unit of Measure
« 236 237 238 239 240 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 62300 N14000 lbf N/A 83700 N18800 lbf N/A STEEL N/A
N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 25 º N/A 62300 N14000 lbf N/A 83700 N18800 lbf N/A STEEL N/A
N/A Triplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A
N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A
N/A Quadruplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A
N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A
N/A Triplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A
N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A
N/A Quadruplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A
N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A
N/A Triplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A
N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A
N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 32700 N7350 lbf N/A 33800 N7600 lbf N/A STEEL N/A
N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 29100 N6540 lbf N/A 33800 N7600 lbf N/A Ceramic N/A
N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 30500 N6860 lbf N/A 31900 N7170 lbf N/A STEEL N/A
N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 27100 N6100 lbf N/A 31900 N7170 lbf N/A Ceramic N/A
N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 32700 N7350 lbf N/A 33800 N7600 lbf N/A STEEL N/A
N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 29100 N6540 lbf N/A 33800 N7600 lbf N/A Ceramic N/A
N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 30500 N6860 lbf N/A 31900 N7170 lbf N/A STEEL N/A
N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 27100 N6100 lbf N/A 31900 N7170 lbf N/A Ceramic N/A
N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 32700 N7350 lbf N/A 33800 N7600 lbf N/A STEEL N/A
N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 29100 N6540 lbf N/A 33800 N7600 lbf N/A Ceramic N/A
N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 30500 N6860 lbf N/A 31900 N7170 lbf N/A STEEL N/A
N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 27100 N6100 lbf N/A 31900 N7170 lbf N/A Ceramic N/A
N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 32700 N7350 lbf N/A 33800 N7600 lbf N/A STEEL N/A
5951 - 5975 of 9349 | Results Per Page | View | Unit of Measure
« 236 237 238 239 240 »