CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
6101 - 6125 of 9349 | Results Per Page | View | Unit of Measure
« 241 242 243 244 245 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 52500 N11800 lbf N/A 61400 N13800 lbf N/A STEEL N/A
N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 49130 N11036 lbf N/A 64900 N14600 lbf N/A Ceramic N/A
N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 46725 N10500 lbf N/A 61400 N13800 lbf N/A Ceramic N/A
N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 55200 N12400 lbf N/A 64900 N14600 lbf N/A STEEL N/A
N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 49130 N11036 lbf N/A 64900 N14600 lbf N/A Ceramic N/A
N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 52500 N11800 lbf N/A 61400 N13800 lbf N/A STEEL N/A
N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 46725 N10500 lbf N/A 61400 N13800 lbf N/A Ceramic N/A
N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 55200 N12400 lbf N/A 64900 N14600 lbf N/A STEEL N/A
N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 52500 N11800 lbf N/A 61400 N13800 lbf N/A STEEL N/A
N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 49130 N11036 lbf N/A 64900 N14600 lbf N/A Ceramic N/A
N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 46725 N10500 lbf N/A 61400 N13800 lbf N/A Ceramic N/A
N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 55200 N12400 lbf N/A 64900 N14600 lbf N/A STEEL N/A
N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 49130 N11036 lbf N/A 64900 N14600 lbf N/A Ceramic N/A
N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 52500 N11800 lbf N/A 61400 N13800 lbf N/A STEEL N/A
N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 46725 N10500 lbf N/A 61400 N13800 lbf N/A Ceramic N/A
N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 55200 N12400 lbf N/A 64900 N14600 lbf N/A STEEL N/A
N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 52500 N11800 lbf N/A 61400 N13800 lbf N/A STEEL N/A
N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 49130 N11036 lbf N/A 64900 N14600 lbf N/A Ceramic N/A
N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 46725 N10500 lbf N/A 61400 N13800 lbf N/A Ceramic N/A
N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 55200 N12400 lbf N/A 64900 N14600 lbf N/A STEEL N/A
N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 49130 N11036 lbf N/A 64900 N14600 lbf N/A Ceramic N/A
N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 52500 N11800 lbf N/A 61400 N13800 lbf N/A STEEL N/A
N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 46725 N10500 lbf N/A 61400 N13800 lbf N/A Ceramic N/A
N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 55200 N12400 lbf N/A 64900 N14600 lbf N/A STEEL N/A
N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 52500 N11800 lbf N/A 61400 N13800 lbf N/A STEEL N/A
6101 - 6125 of 9349 | Results Per Page | View | Unit of Measure
« 241 242 243 244 245 »