CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9116WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 55200 N12400 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9116WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 49130 N11036 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9116WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9116WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46725 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9116WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 55200 N12400 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9116WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9116WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 49130 N11036 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9116WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46725 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9116WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46725 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9116WICRSUX | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46725 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9116WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46725 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9116WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46725 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9116WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9116WICRSUX | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9116WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9116WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9116WI TUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9116WI TM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9116WI SUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9116WI QUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9116WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 49130 N11036 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC9116WICRTULFS637 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 49130 N11036 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC9116WICRSUX | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 49130 N11036 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC9116WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 49130 N11036 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC9116WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 49130 N11036 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|