CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM216WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC216WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC216WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM216WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV216WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC216WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV216WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC216WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM216WICRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A
|