CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM216WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM216WI SUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM216WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM216WI DULFS637 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9317WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35000 N7880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9317WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9317WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37500 N8440 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9317WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33400 N7510 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9317WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37500 N8440 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9317WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33400 N7510 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9317WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35000 N7880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9317WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9317WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35000 N7880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9317WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9317WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37500 N8440 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9317WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33400 N7510 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9317WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37500 N8440 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9317WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33400 N7510 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9317WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35000 N7880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9317WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9317WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35000 N7880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9317WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9317WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37500 N8440 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9317WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33400 N7510 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9317WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37500 N8440 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A STEEL |
CAD
N/A
|