CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9117WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9117WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 52240 N11748 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9117WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 48480 N11125 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9117WICRSUM | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58700 N13200 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9117WICRSUM | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 52240 N11748 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9117WICRSUM | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9117WICRSUM | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 48480 N11125 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9117WICRSUM | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58700 N13200 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9117WICRSUM | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9117WICRSUM | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 52240 N11748 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9117WICRSUM | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 48480 N11125 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9117WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58700 N13200 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9117WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 52240 N11748 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9117WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9117WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 48480 N11125 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9117WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58700 N13200 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9117WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9117WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 52240 N11748 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9117WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 48480 N11125 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9117WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58700 N13200 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9117WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 52240 N11748 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9117WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9117WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 48480 N11125 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9117WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58700 N13200 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9117WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A STEEL |
CAD
N/A
|