CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV217WICRSUM | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85800 N19300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC217WICRSUM | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76800 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM217WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 90700 N20400 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC217WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 80700 N18200 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC217WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76800 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM217WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85800 N19300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV217WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 90700 N20400 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC217WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 80700 N18200 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV217WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85800 N19300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC217WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76800 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM217WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 90700 N20400 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC217WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 80700 N18200 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC217WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76800 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM217WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85800 N19300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV217WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 90700 N20400 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC217WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 80700 N18200 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV217WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85800 N19300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC217WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76800 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM217WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 90700 N20400 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC217WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 80700 N18200 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC217WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76800 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM217WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85800 N19300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV217WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 90700 N20400 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC217WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 80700 N18200 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV217WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85800 N19300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A STEEL |
CAD
N/A
|