CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9118WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68900 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9118WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9118WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61320 N13800 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9118WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58560 N13170 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9118WICRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68900 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9118WICRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61320 N13800 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9118WICRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9118WICRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58560 N13170 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9118WICRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68900 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9118WICRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9118WICRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61320 N13800 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9118WICRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58560 N13170 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9118WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68900 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9118WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61320 N13800 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9118WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9118WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58560 N13170 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9118WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68900 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9118WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9118WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61320 N13800 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9118WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58560 N13170 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9118WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68900 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9118WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61320 N13800 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9118WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9118WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58560 N13170 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9118WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68900 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A STEEL |
CAD
N/A
|