CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44200 N9930 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 47400 N10700 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 42200 N9480 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44200 N9930 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 47400 N10700 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 42200 N9480 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44200 N9930 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 47400 N10700 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 42200 N9480 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44200 N9930 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9319WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 47400 N10700 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9319WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 42200 N9480 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9319WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44200 N9930 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9319WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9319WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 47400 N10700 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9319WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 42200 N9480 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9319WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44200 N9930 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9319WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9319WICRSUM | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 47400 N10700 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9319WICRSUM | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 42200 N9480 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9319WICRSUM | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44200 N9930 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A STEEL |
CAD
N/A
|