CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM219WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 128 mm5.0392 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112000 N25000 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM219WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112000 N25000 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM219WI DULFS637 | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112000 N25000 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM319WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 155900 N35100 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC319WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 138800 N31200 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM319WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 150400 N33800 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC319WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 133900 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 155900 N35100 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 138800 N31200 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 150400 N33800 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 133900 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 155900 N35100 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 138800 N31200 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 150400 N33800 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 133900 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM319WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 155900 N35100 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC319WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 138800 N31200 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM319WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 150400 N33800 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC319WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 133900 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM319WICRSUM | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 155900 N35100 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC319WICRSUM | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 138800 N31200 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM319WICRSUM | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 150400 N33800 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC319WICRSUM | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 133900 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM319WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 155900 N35100 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC319WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 138800 N31200 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|