CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM220WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 121000 N27200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM220WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 136 mm5.3544 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 126800 N28500 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC220WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 136 mm5.3544 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112900 N25400 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC220WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 136 mm5.3544 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 107800 N24200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM220WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 136 mm5.3544 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 121000 N27200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM220WICRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 126800 N28500 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC220WICRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112900 N25400 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC220WICRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 107800 N24200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM220WICRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 121000 N27200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM220WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 126800 N28500 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC220WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112900 N25400 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC220WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 107800 N24200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM220WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 121000 N27200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM220WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 126800 N28500 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC220WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112900 N25400 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC220WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 107800 N24200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM220WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 121000 N27200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM220WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 136 mm5.3544 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 126800 N28500 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC220WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 136 mm5.3544 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112900 N25400 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC220WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 136 mm5.3544 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 107800 N24200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM220WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 136 mm5.3544 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 121000 N27200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC220WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 107800 N24200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC220WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 107800 N24200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC220WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 136 mm5.3544 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 107800 N24200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC220WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 107800 N24200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|