CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM220WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 121000 N27200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM220WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 121000 N27200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM220WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 136 mm5.3544 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 121000 N27200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM220WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 121000 N27200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM220WI DUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 121000 N27200 lbf | Ce - Dynamic Radial Rating (per row) N/A 157500 N35400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC220WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112900 N25400 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC220WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112900 N25400 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC220WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 136 mm5.3544 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112900 N25400 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC220WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112900 N25400 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC220WI QUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 136 mm5.3544 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112900 N25400 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC220WI DUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112900 N25400 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM220WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 126800 N28500 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM220WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 126800 N28500 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM220WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 136 mm5.3544 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 126800 N28500 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM220WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 126800 N28500 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM220WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 126800 N28500 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM220WI SUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 126800 N28500 lbf | Ce - Dynamic Radial Rating (per row) N/A 165200 N37100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 89400 N20100 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 79570 N17890 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 84500 N19000 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 75205 N16910 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 89400 N20100 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 79570 N17890 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 84500 N19000 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 75205 N16910 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|