CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM224WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 180100 N40500 lbf | Ce - Dynamic Radial Rating (per row) N/A 210100 N47200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC224WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 159600 N35900 lbf | Ce - Dynamic Radial Rating (per row) N/A 210100 N47200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC224WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 152400 N34300 lbf | Ce - Dynamic Radial Rating (per row) N/A 200500 N45100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM224WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 173500 N39000 lbf | Ce - Dynamic Radial Rating (per row) N/A 200500 N45100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM224WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 180100 N40500 lbf | Ce - Dynamic Radial Rating (per row) N/A 210100 N47200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC224WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 159600 N35900 lbf | Ce - Dynamic Radial Rating (per row) N/A 210100 N47200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC224WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 152400 N34300 lbf | Ce - Dynamic Radial Rating (per row) N/A 200500 N45100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM224WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 173500 N39000 lbf | Ce - Dynamic Radial Rating (per row) N/A 200500 N45100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM224WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 180100 N40500 lbf | Ce - Dynamic Radial Rating (per row) N/A 210100 N47200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC224WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 159600 N35900 lbf | Ce - Dynamic Radial Rating (per row) N/A 210100 N47200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC224WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 152400 N34300 lbf | Ce - Dynamic Radial Rating (per row) N/A 200500 N45100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM224WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 173500 N39000 lbf | Ce - Dynamic Radial Rating (per row) N/A 200500 N45100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM224WICRSUM | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 180100 N40500 lbf | Ce - Dynamic Radial Rating (per row) N/A 210100 N47200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC224WICRSUM | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 159600 N35900 lbf | Ce - Dynamic Radial Rating (per row) N/A 210100 N47200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC224WICRSUM | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 152400 N34300 lbf | Ce - Dynamic Radial Rating (per row) N/A 200500 N45100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM224WICRSUM | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 173500 N39000 lbf | Ce - Dynamic Radial Rating (per row) N/A 200500 N45100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM224WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 180100 N40500 lbf | Ce - Dynamic Radial Rating (per row) N/A 210100 N47200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC224WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 159600 N35900 lbf | Ce - Dynamic Radial Rating (per row) N/A 210100 N47200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC224WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 152400 N34300 lbf | Ce - Dynamic Radial Rating (per row) N/A 200500 N45100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM224WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 173500 N39000 lbf | Ce - Dynamic Radial Rating (per row) N/A 200500 N45100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM224WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 180100 N40500 lbf | Ce - Dynamic Radial Rating (per row) N/A 210100 N47200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC224WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 159600 N35900 lbf | Ce - Dynamic Radial Rating (per row) N/A 210100 N47200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC224WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 152400 N34300 lbf | Ce - Dynamic Radial Rating (per row) N/A 200500 N45100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM224WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 173500 N39000 lbf | Ce - Dynamic Radial Rating (per row) N/A 200500 N45100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM224WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 180100 N40500 lbf | Ce - Dynamic Radial Rating (per row) N/A 210100 N47200 lbf | Ball Type N/A STEEL |
CAD
N/A
|