CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9102WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3140 N700 lbf | Ce - Dynamic Radial Rating (per row) N/A 7020 N1580 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9102WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3600 N820 lbf | Ce - Dynamic Radial Rating (per row) N/A 7300 N1630 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9102WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3200 N730 lbf | Ce - Dynamic Radial Rating (per row) N/A 7300 N1630 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9102WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3530 N790 lbf | Ce - Dynamic Radial Rating (per row) N/A 7020 N1580 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9102WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3140 N700 lbf | Ce - Dynamic Radial Rating (per row) N/A 7020 N1580 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9102WI DUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3530 N790 lbf | Ce - Dynamic Radial Rating (per row) N/A 7020 N1580 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9102WI DUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3530 N790 lbf | Ce - Dynamic Radial Rating (per row) N/A 7020 N1580 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9102WI DUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3200 N730 lbf | Ce - Dynamic Radial Rating (per row) N/A 7300 N1630 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9102WI DUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3600 N820 lbf | Ce - Dynamic Radial Rating (per row) N/A 7300 N1630 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9102WI DULFS637 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3600 N820 lbf | Ce - Dynamic Radial Rating (per row) N/A 7300 N1630 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 11 mm0.4331 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4500 N1010 lbf | Ce - Dynamic Radial Rating (per row) N/A 9580 N2200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 11 mm0.4331 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4010 N900 lbf | Ce - Dynamic Radial Rating (per row) N/A 9580 N2200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 11 mm0.4331 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4400 N980 lbf | Ce - Dynamic Radial Rating (per row) N/A 9250 N2080 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 11 mm0.4331 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3880 N870 lbf | Ce - Dynamic Radial Rating (per row) N/A 9250 N2080 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 11 mm0.4331 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4500 N1010 lbf | Ce - Dynamic Radial Rating (per row) N/A 9580 N2200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 11 mm0.4331 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4010 N900 lbf | Ce - Dynamic Radial Rating (per row) N/A 9580 N2200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 11 mm0.4331 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3880 N870 lbf | Ce - Dynamic Radial Rating (per row) N/A 9250 N2080 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 11 mm0.4331 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4400 N980 lbf | Ce - Dynamic Radial Rating (per row) N/A 9250 N2080 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV202WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 22 mm0.8662 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4500 N1010 lbf | Ce - Dynamic Radial Rating (per row) N/A 9580 N2200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC202WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 22 mm0.8662 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4010 N900 lbf | Ce - Dynamic Radial Rating (per row) N/A 9580 N2200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV202WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 22 mm0.8662 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4400 N980 lbf | Ce - Dynamic Radial Rating (per row) N/A 9250 N2080 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC202WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 22 mm0.8662 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3880 N870 lbf | Ce - Dynamic Radial Rating (per row) N/A 9250 N2080 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM202WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 22 mm0.8662 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4500 N1010 lbf | Ce - Dynamic Radial Rating (per row) N/A 9580 N2200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC202WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 22 mm0.8662 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4010 N900 lbf | Ce - Dynamic Radial Rating (per row) N/A 9580 N2200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC202WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 22 mm0.8662 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3880 N870 lbf | Ce - Dynamic Radial Rating (per row) N/A 9250 N2080 lbf | Ball Type N/A Ceramic |
CAD
N/A
|