CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9126WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 115611 N25988 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9126WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 137000 N30800 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9126WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 121930 N27400 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9126WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 129900 N29200 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9126WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 115611 N25988 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9126WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 137000 N30800 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9126WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 121930 N27400 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9126WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 129900 N29200 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9126WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 115611 N25988 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9126WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 137000 N30800 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9126WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 121930 N27400 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9126WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 129900 N29200 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9126WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 115611 N25988 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9126WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 137000 N30800 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9126WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 121930 N27400 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9126WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 129900 N29200 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9126WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 115611 N25988 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9126WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 115611 N25988 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9126WICRSUX | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 115611 N25988 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9126WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 115611 N25988 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9126WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 115611 N25988 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9126WITULFS637 | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 129900 N29200 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9126WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 129900 N29200 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9126WICRSUX | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 129900 N29200 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9126WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 129900 N29200 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A STEEL |
CAD
N/A
|