CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM226WICRSUH | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM226WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 222400 N50000 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC226WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 197400 N44400 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC226WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 188800 N42500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM226WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM226WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 222400 N50000 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC226WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 197400 N44400 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC226WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 188800 N42500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM226WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM226WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 222400 N50000 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC226WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 197400 N44400 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC226WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 188800 N42500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM226WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM226WICRSUM | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 222400 N50000 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC226WICRSUM | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 197400 N44400 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC226WICRSUM | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 188800 N42500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM226WICRSUM | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM226WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 222400 N50000 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC226WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 197400 N44400 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC226WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 188800 N42500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM226WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM226WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 222400 N50000 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC226WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 197400 N44400 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC226WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 188800 N42500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM226WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A
|