CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9328WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85400 N19200 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9328WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76000 N17100 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9328WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91600 N20600 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9328WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81500 N18300 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9328WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85400 N19200 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9328WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76000 N17100 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9328WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91600 N20600 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9328WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81500 N18300 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9328WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85400 N19200 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9328WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76000 N17100 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9328WICRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91600 N20600 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9328WICRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81500 N18300 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9328WICRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85400 N19200 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9328WICRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76000 N17100 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9328WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91600 N20600 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9328WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81500 N18300 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9328WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85400 N19200 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9328WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76000 N17100 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9328WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91600 N20600 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9328WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81500 N18300 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9328WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85400 N19200 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9328WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76000 N17100 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9328WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91600 N20600 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9328WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81500 N18300 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9328WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85400 N19200 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A STEEL |
CAD
N/A
|