CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9128WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9128WICRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9128WICRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9128WICRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9128WICRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9128WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9128WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9128WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9128WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9128WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9128WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9128WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9128WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9128WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9128WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9128WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9128WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9128WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9128WICRSUX | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9128WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9128WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9128WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9128WICRSUX | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9128WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9128WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A
|