CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9330WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 109200 N24500 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9330WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 130800 N29400 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9330WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 116400 N26200 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9330WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122700 N27600 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9330WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 109200 N24500 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9330WICRSUM | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 130800 N29400 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9330WICRSUM | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 116400 N26200 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9330WICRSUM | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122700 N27600 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9330WICRSUM | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 109200 N24500 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9330WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 130800 N29400 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9330WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 116400 N26200 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9330WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122700 N27600 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9330WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 109200 N24500 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9330WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 130800 N29400 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9330WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 116400 N26200 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9330WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122700 N27600 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9330WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 109200 N24500 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9330WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 130800 N29400 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9330WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 116400 N26200 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9330WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122700 N27600 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9330WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 109200 N24500 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9330WICRSUL | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 130800 N29400 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9330WICRSUL | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 116400 N26200 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9330WICRSUL | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122700 N27600 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9330WICRSUL | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 109200 N24500 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|