CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9130WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 168100 N37800 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9130WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 149610 N33642 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9130WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 159200 N35800 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9130WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 142000 N31682 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9130WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 142000 N31682 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9130WICRSUX | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 142000 N31682 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9130WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 142000 N31682 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9130WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 142000 N31682 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9130WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 159200 N35800 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9130WICRSUX | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 159200 N35800 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9130WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 159200 N35800 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9130WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 159200 N35800 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9130WI TUM | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 159200 N35800 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9130WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 149610 N33642 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC9130WICRSUX | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 149610 N33642 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC9130WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 149610 N33642 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC9130WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 149610 N33642 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9130WIDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 168100 N37800 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9130WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 168100 N37800 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9130WICRSUX | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 168100 N37800 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9130WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 168100 N37800 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9130WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 168100 N37800 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM230WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 302500 N68000 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC230WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 272100 N61200 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC230WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 259900 N58400 lbf | Ce - Dynamic Radial Rating (per row) N/A 291000 N65400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|