CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8901 - 8925 of 9349 | Results Per Page | View | Unit of Measure
« 356 357 358 359 360 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
8901 - 8925 of 9349 | Results Per Page | View | Unit of Measure
« 356 357 358 359 360 »