CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM230WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 302500 N68000 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC230WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 272100 N61200 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC230WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 259900 N58400 lbf | Ce - Dynamic Radial Rating (per row) N/A 291000 N65400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM230WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 291300 N65500 lbf | Ce - Dynamic Radial Rating (per row) N/A 291000 N65400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM230WICRSUL | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 302500 N68000 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC230WICRSUL | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 272100 N61200 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC230WICRSUL | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 259900 N58400 lbf | Ce - Dynamic Radial Rating (per row) N/A 291000 N65400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM230WICRSUL | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 291300 N65500 lbf | Ce - Dynamic Radial Rating (per row) N/A 291000 N65400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM230WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 302500 N68000 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC230WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 272100 N61200 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC230WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 259900 N58400 lbf | Ce - Dynamic Radial Rating (per row) N/A 291000 N65400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM230WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 291300 N65500 lbf | Ce - Dynamic Radial Rating (per row) N/A 291000 N65400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM230WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 302500 N68000 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC230WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 272100 N61200 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC230WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 259900 N58400 lbf | Ce - Dynamic Radial Rating (per row) N/A 291000 N65400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM230WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 291300 N65500 lbf | Ce - Dynamic Radial Rating (per row) N/A 291000 N65400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM230WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 302500 N68000 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC230WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 272100 N61200 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC230WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 259900 N58400 lbf | Ce - Dynamic Radial Rating (per row) N/A 291000 N65400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM230WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 291300 N65500 lbf | Ce - Dynamic Radial Rating (per row) N/A 291000 N65400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM230WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 302500 N68000 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM230WICRSUX | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 302500 N68000 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM230WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 302500 N68000 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM230WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 302500 N68000 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM230WI DUM | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 302500 N68000 lbf | Ce - Dynamic Radial Rating (per row) N/A 305200 N68600 lbf | Ball Type N/A STEEL |
CAD
N/A
|