CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8951 - 8975 of 9349 | Results Per Page | View | Unit of Measure
« 356 357 358 359 360 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A
N/A Triplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A
N/A Triplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A
N/A Triplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A
N/A Triplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A
N/A Quadruplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A
N/A Quadruplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A
N/A Quadruplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A
N/A Quadruplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A
8951 - 8975 of 9349 | Results Per Page | View | Unit of Measure
« 356 357 358 359 360 »