CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9132WICRSUM | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 171414 N38540 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9132WICRSUM | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 182800 N41100 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9132WICRSUM | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 162690 N36580 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9132WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 192600 N43300 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9132WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 171414 N38540 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9132WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 182800 N41100 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9132WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 162690 N36580 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9132WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 192600 N43300 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9132WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 171414 N38540 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9132WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 182800 N41100 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9132WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 162690 N36580 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9132WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 192600 N43300 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9132WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 171414 N38540 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9132WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 182800 N41100 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9132WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 162690 N36580 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9132WICRSUL | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 192600 N43300 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9132WICRSUL | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 171414 N38540 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9132WICRSUL | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 182800 N41100 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9132WICRSUL | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 162690 N36580 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9132WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 192600 N43300 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9132WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 171414 N38540 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9132WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 182800 N41100 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9132WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 162690 N36580 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9132WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 192600 N43300 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9132WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 171414 N38540 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|