CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9334WICRSUL | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 143000 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9334WICRSUL | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 127500 N28700 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9334WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 153600 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9334WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 136700 N30700 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9334WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 143000 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9334WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 127500 N28700 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9334WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 153600 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9334WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 136700 N30700 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9334WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 143000 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9334WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 127500 N28700 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9334WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 153600 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9334WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 136700 N30700 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9334WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 143000 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9334WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 127500 N28700 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9334WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 143000 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9334WICRSUX | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 143000 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9334WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 143000 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9334WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 143000 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9334WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 153600 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9334WICRSUX | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 153600 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9334WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 153600 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9334WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 153600 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9334WI DUL | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 153600 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9134WICRSUH | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 42 mm1.6535 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 245500 N55200 lbf | Ce - Dynamic Radial Rating (per row) N/A 234000 N52600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9134WICRSUH | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 42 mm1.6535 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 218500 N49128 lbf | Ce - Dynamic Radial Rating (per row) N/A 234000 N52600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|