CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9134WICRSUH | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 42 mm1.6535 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 232600 N52300 lbf | Ce - Dynamic Radial Rating (per row) N/A 221000 N49700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9134WICRSUH | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 42 mm1.6535 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 207014 N46550 lbf | Ce - Dynamic Radial Rating (per row) N/A 221000 N49700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9134WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 84 mm3.307 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 245500 N55200 lbf | Ce - Dynamic Radial Rating (per row) N/A 234000 N52600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9134WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 84 mm3.307 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 218500 N49128 lbf | Ce - Dynamic Radial Rating (per row) N/A 234000 N52600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9134WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 84 mm3.307 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 232600 N52300 lbf | Ce - Dynamic Radial Rating (per row) N/A 221000 N49700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9134WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 84 mm3.307 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 207014 N46550 lbf | Ce - Dynamic Radial Rating (per row) N/A 221000 N49700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9134WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 126 mm4.9605 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 245500 N55200 lbf | Ce - Dynamic Radial Rating (per row) N/A 234000 N52600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9134WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 126 mm4.9605 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 218500 N49128 lbf | Ce - Dynamic Radial Rating (per row) N/A 234000 N52600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9134WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 126 mm4.9605 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 232600 N52300 lbf | Ce - Dynamic Radial Rating (per row) N/A 221000 N49700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9134WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 126 mm4.9605 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 207014 N46550 lbf | Ce - Dynamic Radial Rating (per row) N/A 221000 N49700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9134WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 168 mm6.614 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 245500 N55200 lbf | Ce - Dynamic Radial Rating (per row) N/A 234000 N52600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9134WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 168 mm6.614 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 218500 N49128 lbf | Ce - Dynamic Radial Rating (per row) N/A 234000 N52600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9134WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 168 mm6.614 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 232600 N52300 lbf | Ce - Dynamic Radial Rating (per row) N/A 221000 N49700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9134WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 168 mm6.614 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 207014 N46550 lbf | Ce - Dynamic Radial Rating (per row) N/A 221000 N49700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9134WICRSUM | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 42 mm1.6535 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 245500 N55200 lbf | Ce - Dynamic Radial Rating (per row) N/A 234000 N52600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9134WICRSUM | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 42 mm1.6535 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 218500 N49128 lbf | Ce - Dynamic Radial Rating (per row) N/A 234000 N52600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9134WICRSUM | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 42 mm1.6535 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 232600 N52300 lbf | Ce - Dynamic Radial Rating (per row) N/A 221000 N49700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9134WICRSUM | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 42 mm1.6535 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 207014 N46550 lbf | Ce - Dynamic Radial Rating (per row) N/A 221000 N49700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9134WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 84 mm3.307 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 245500 N55200 lbf | Ce - Dynamic Radial Rating (per row) N/A 234000 N52600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9134WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 84 mm3.307 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 218500 N49128 lbf | Ce - Dynamic Radial Rating (per row) N/A 234000 N52600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9134WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 84 mm3.307 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 232600 N52300 lbf | Ce - Dynamic Radial Rating (per row) N/A 221000 N49700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9134WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 84 mm3.307 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 207014 N46550 lbf | Ce - Dynamic Radial Rating (per row) N/A 221000 N49700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9134WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 126 mm4.9605 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 245500 N55200 lbf | Ce - Dynamic Radial Rating (per row) N/A 234000 N52600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9134WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 126 mm4.9605 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 218500 N49128 lbf | Ce - Dynamic Radial Rating (per row) N/A 234000 N52600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9134WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 42 mm1.6535 in | Total Width N/A 126 mm4.9605 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 232600 N52300 lbf | Ce - Dynamic Radial Rating (per row) N/A 221000 N49700 lbf | Ball Type N/A STEEL |
CAD
N/A
|