CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9176 - 9200 of 9349 | Results Per Page | View | Unit of Measure
« 366 367 368 369 370 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Triplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 126 mm4.9605 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A
N/A Single N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A
N/A Quadruplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 168 mm6.614 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A
N/A Duplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 84 mm3.307 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A
N/A Duplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 84 mm3.307 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A
N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A
N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A
N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A
N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A
N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A
N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A
N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A
N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A
N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A
N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A
N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A
N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A
N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A
N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A
N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A
N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A
N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A
N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A
N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A
N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A
9176 - 9200 of 9349 | Results Per Page | View | Unit of Measure
« 366 367 368 369 370 »