CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9136WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 184 mm7.244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 245820 N55270 lbf | Ce - Dynamic Radial Rating (per row) N/A 258400 N58100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9136WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 184 mm7.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 262400 N59000 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9136WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 184 mm7.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 233540 N52500 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9136WIDUL | Rows per Set N/A Duplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 262400 N59000 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9136WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 138 mm5.433 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 262400 N59000 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9136WICRSUX | Rows per Set N/A Single | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 46 mm1.811 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 262400 N59000 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9136WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 184 mm7.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 262400 N59000 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9136WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 262400 N59000 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9340WICRSUH | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 243300 N54600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9340WICRSUH | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 216300 N48600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9340WICRSUH | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 228800 N51400 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9340WICRSUH | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 203600 N45800 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9340WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 243300 N54600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9340WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 216300 N48600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9340WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 228800 N51400 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9340WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 203600 N45800 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9340WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 243300 N54600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9340WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 216300 N48600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9340WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 228800 N51400 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9340WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 203600 N45800 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9340WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 243300 N54600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9340WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 216300 N48600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9340WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 228800 N51400 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9340WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 203600 N45800 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9340WICRSUM | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 243300 N54600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A STEEL |
CAD
N/A
|