CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9140WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 153 mm6.0237 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9140WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 153 mm6.0237 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 300100 N67460 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9140WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 153 mm6.0237 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 321100 N72200 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9140WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 153 mm6.0237 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 285780 N64260 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9140WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 204 mm8.0316 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9140WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 204 mm8.0316 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 300100 N67460 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9140WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 204 mm8.0316 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 321100 N72200 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9140WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 204 mm8.0316 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 285780 N64260 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9140WICRSUM | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9140WICRSUM | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 300100 N67460 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9140WICRSUM | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 321100 N72200 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9140WICRSUM | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 285780 N64260 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9140WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9140WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 300100 N67460 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9140WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 321100 N72200 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9140WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 285780 N64260 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9140WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 153 mm6.0237 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9140WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 153 mm6.0237 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 300100 N67460 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9140WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 153 mm6.0237 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 321100 N72200 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9140WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 153 mm6.0237 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 285780 N64260 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9140WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 204 mm8.0316 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9140WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 204 mm8.0316 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 300100 N67460 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9140WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 204 mm8.0316 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 321100 N72200 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9140WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 204 mm8.0316 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 285780 N64260 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9140WICRSUL | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL |
CAD
N/A
|