CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9303WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2680 N600 lbf | Ce - Dynamic Radial Rating (per row) N/A 4740 N1070 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9303WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2380 N540 lbf | Ce - Dynamic Radial Rating (per row) N/A 4740 N1070 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9303WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2800 N630 lbf | Ce - Dynamic Radial Rating (per row) N/A 4970 N1120 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9303WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2500 N560 lbf | Ce - Dynamic Radial Rating (per row) N/A 4970 N1120 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9303WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2680 N600 lbf | Ce - Dynamic Radial Rating (per row) N/A 4740 N1070 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9303WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2380 N540 lbf | Ce - Dynamic Radial Rating (per row) N/A 4740 N1070 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9303WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2800 N630 lbf | Ce - Dynamic Radial Rating (per row) N/A 4970 N1120 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9303WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2500 N560 lbf | Ce - Dynamic Radial Rating (per row) N/A 4970 N1120 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9303WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2680 N600 lbf | Ce - Dynamic Radial Rating (per row) N/A 4740 N1070 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9303WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2380 N540 lbf | Ce - Dynamic Radial Rating (per row) N/A 4740 N1070 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9303WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2800 N630 lbf | Ce - Dynamic Radial Rating (per row) N/A 4970 N1120 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9303WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2500 N560 lbf | Ce - Dynamic Radial Rating (per row) N/A 4970 N1120 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9303WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2680 N600 lbf | Ce - Dynamic Radial Rating (per row) N/A 4740 N1070 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9303WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2380 N540 lbf | Ce - Dynamic Radial Rating (per row) N/A 4740 N1070 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9303WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2800 N630 lbf | Ce - Dynamic Radial Rating (per row) N/A 4970 N1120 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9303WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2500 N560 lbf | Ce - Dynamic Radial Rating (per row) N/A 4970 N1120 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9303WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2680 N600 lbf | Ce - Dynamic Radial Rating (per row) N/A 4740 N1070 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9303WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2380 N540 lbf | Ce - Dynamic Radial Rating (per row) N/A 4740 N1070 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9303WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2800 N630 lbf | Ce - Dynamic Radial Rating (per row) N/A 4970 N1120 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9303WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2500 N560 lbf | Ce - Dynamic Radial Rating (per row) N/A 4970 N1120 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9303WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2680 N600 lbf | Ce - Dynamic Radial Rating (per row) N/A 4740 N1070 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9303WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2380 N540 lbf | Ce - Dynamic Radial Rating (per row) N/A 4740 N1070 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9303WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2800 N630 lbf | Ce - Dynamic Radial Rating (per row) N/A 4970 N1120 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9303WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2500 N560 lbf | Ce - Dynamic Radial Rating (per row) N/A 4970 N1120 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9303WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 7 mm0.2756 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2680 N600 lbf | Ce - Dynamic Radial Rating (per row) N/A 4740 N1070 lbf | Ball Type N/A STEEL |
CAD
N/A
|