CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9304WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3880 N870 lbf | Ce - Dynamic Radial Rating (per row) N/A 7700 N1730 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9304WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4560 N1020 lbf | Ce - Dynamic Radial Rating (per row) N/A 8080 N1820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9304WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4050 N910 lbf | Ce - Dynamic Radial Rating (per row) N/A 8080 N1820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9304WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4360 N920 lbf | Ce - Dynamic Radial Rating (per row) N/A 7700 N1730 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9304WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3880 N870 lbf | Ce - Dynamic Radial Rating (per row) N/A 7700 N1730 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9304WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4560 N1020 lbf | Ce - Dynamic Radial Rating (per row) N/A 8080 N1820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9304WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4050 N910 lbf | Ce - Dynamic Radial Rating (per row) N/A 8080 N1820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9304WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4360 N920 lbf | Ce - Dynamic Radial Rating (per row) N/A 7700 N1730 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9304WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3880 N870 lbf | Ce - Dynamic Radial Rating (per row) N/A 7700 N1730 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9304WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4560 N1020 lbf | Ce - Dynamic Radial Rating (per row) N/A 8080 N1820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9304WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4050 N910 lbf | Ce - Dynamic Radial Rating (per row) N/A 8080 N1820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9304WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4360 N920 lbf | Ce - Dynamic Radial Rating (per row) N/A 7700 N1730 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9304WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3880 N870 lbf | Ce - Dynamic Radial Rating (per row) N/A 7700 N1730 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9304WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4560 N1020 lbf | Ce - Dynamic Radial Rating (per row) N/A 8080 N1820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9304WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4050 N910 lbf | Ce - Dynamic Radial Rating (per row) N/A 8080 N1820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9304WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4360 N920 lbf | Ce - Dynamic Radial Rating (per row) N/A 7700 N1730 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9304WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3880 N870 lbf | Ce - Dynamic Radial Rating (per row) N/A 7700 N1730 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9304WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4560 N1020 lbf | Ce - Dynamic Radial Rating (per row) N/A 8080 N1820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9304WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4050 N910 lbf | Ce - Dynamic Radial Rating (per row) N/A 8080 N1820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9304WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4360 N920 lbf | Ce - Dynamic Radial Rating (per row) N/A 7700 N1730 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9304WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3880 N870 lbf | Ce - Dynamic Radial Rating (per row) N/A 7700 N1730 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9304WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4560 N1020 lbf | Ce - Dynamic Radial Rating (per row) N/A 8080 N1820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9304WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4050 N910 lbf | Ce - Dynamic Radial Rating (per row) N/A 8080 N1820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9304WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4360 N920 lbf | Ce - Dynamic Radial Rating (per row) N/A 7700 N1730 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9304WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3880 N870 lbf | Ce - Dynamic Radial Rating (per row) N/A 7700 N1730 lbf | Ball Type N/A Ceramic |
CAD
N/A
|