CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1576 - 1600 of 9349 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A
N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A
N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A
N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A
N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A
N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A
N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A
N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A
N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A
N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A
N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A
N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A
N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A
1576 - 1600 of 9349 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »