CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1626 - 1650 of 9349 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A
N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A
N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
N/A Single N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 10000 N2200 lbf N/A 21500 N4840 lbf N/A STEEL N/A
N/A Single N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 8900 N2000 lbf N/A 21500 N4840 lbf N/A Ceramic N/A
N/A Single N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 9650 N2160 lbf N/A 20900 N4700 lbf N/A STEEL N/A
N/A Single N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 8590 N1930 lbf N/A 20900 N4700 lbf N/A Ceramic N/A
N/A Duplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 10000 N2200 lbf N/A 21500 N4840 lbf N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 8900 N2000 lbf N/A 21500 N4840 lbf N/A Ceramic N/A
N/A Duplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 9650 N2160 lbf N/A 20900 N4700 lbf N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 8590 N1930 lbf N/A 20900 N4700 lbf N/A Ceramic N/A
N/A Triplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 10000 N2200 lbf N/A 21500 N4840 lbf N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 8900 N2000 lbf N/A 21500 N4840 lbf N/A Ceramic N/A
N/A Triplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 9650 N2160 lbf N/A 20900 N4700 lbf N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 8590 N1930 lbf N/A 20900 N4700 lbf N/A Ceramic N/A
N/A Quadruplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 15 º N/A 10000 N2200 lbf N/A 21500 N4840 lbf N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 15 º N/A 8900 N2000 lbf N/A 21500 N4840 lbf N/A Ceramic N/A
N/A Quadruplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 25 º N/A 9650 N2160 lbf N/A 20900 N4700 lbf N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 25 º N/A 8590 N1930 lbf N/A 20900 N4700 lbf N/A Ceramic N/A
1626 - 1650 of 9349 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »