CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1926 - 1950 of 9349 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 9800 N2200 lbf N/A 17600 N3950 lbf N/A STEEL N/A
N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 10200 N2300 lbf N/A 18400 N4130 lbf N/A STEEL N/A
N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 9800 N2200 lbf N/A 17600 N3950 lbf N/A STEEL N/A
N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 9110 N2050 lbf N/A 18400 N4130 lbf N/A Ceramic N/A
N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 8690 N1950 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 10200 N2320 lbf N/A 18400 N4130 lbf N/A STEEL N/A
N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 9110 N2050 lbf N/A 18400 N4130 lbf N/A Ceramic N/A
N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 8690 N1950 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 9800 N2200 lbf N/A 17600 N3950 lbf N/A STEEL N/A
N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 10200 N2300 lbf N/A 18400 N4130 lbf N/A STEEL N/A
N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 9800 N2200 lbf N/A 17600 N3950 lbf N/A STEEL N/A
N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 9110 N2050 lbf N/A 18400 N4130 lbf N/A Ceramic N/A
N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 8690 N1950 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
N/A Triplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 10200 N2320 lbf N/A 18400 N4130 lbf N/A STEEL N/A
N/A Triplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 9110 N2050 lbf N/A 18400 N4130 lbf N/A Ceramic N/A
N/A Triplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 8690 N1950 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
N/A Triplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 9800 N2200 lbf N/A 17600 N3950 lbf N/A STEEL N/A
N/A Triplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 10200 N2300 lbf N/A 18400 N4130 lbf N/A STEEL N/A
N/A Triplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 9800 N2200 lbf N/A 17600 N3950 lbf N/A STEEL N/A
N/A Triplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 9110 N2050 lbf N/A 18400 N4130 lbf N/A Ceramic N/A
N/A Triplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 8690 N1950 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
N/A Quadruplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 15 º N/A 10200 N2320 lbf N/A 18400 N4130 lbf N/A STEEL N/A
N/A Quadruplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 15 º N/A 9110 N2050 lbf N/A 18400 N4130 lbf N/A Ceramic N/A
N/A Quadruplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 25 º N/A 8690 N1950 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
N/A Quadruplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 25 º N/A 9800 N2200 lbf N/A 17600 N3950 lbf N/A STEEL N/A
1926 - 1950 of 9349 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »