CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9100WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1870 N430 lbf | Ce - Dynamic Radial Rating (per row) N/A 5300 N1190 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9100WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 N490 lbf | Ce - Dynamic Radial Rating (per row) N/A 5410 N1210 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9100WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1960 N436 lbf | Ce - Dynamic Radial Rating (per row) N/A 5410 N1210 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9100WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2140 N480 lbf | Ce - Dynamic Radial Rating (per row) N/A 5300 N1190 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9100WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1870 N430 lbf | Ce - Dynamic Radial Rating (per row) N/A 5300 N1190 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9100WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 N490 lbf | Ce - Dynamic Radial Rating (per row) N/A 5410 N1210 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9100WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1960 N436 lbf | Ce - Dynamic Radial Rating (per row) N/A 5410 N1210 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9100WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2140 N480 lbf | Ce - Dynamic Radial Rating (per row) N/A 5300 N1190 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9100WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1870 N430 lbf | Ce - Dynamic Radial Rating (per row) N/A 5300 N1190 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 N490 lbf | Ce - Dynamic Radial Rating (per row) N/A 5410 N1210 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1960 N436 lbf | Ce - Dynamic Radial Rating (per row) N/A 5410 N1210 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2140 N480 lbf | Ce - Dynamic Radial Rating (per row) N/A 5300 N1190 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1870 N430 lbf | Ce - Dynamic Radial Rating (per row) N/A 5300 N1190 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 N490 lbf | Ce - Dynamic Radial Rating (per row) N/A 5410 N1210 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1960 N436 lbf | Ce - Dynamic Radial Rating (per row) N/A 5410 N1210 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2140 N480 lbf | Ce - Dynamic Radial Rating (per row) N/A 5300 N1190 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1870 N430 lbf | Ce - Dynamic Radial Rating (per row) N/A 5300 N1190 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9100WI DUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2140 N480 lbf | Ce - Dynamic Radial Rating (per row) N/A 5300 N1190 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9100WI DUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2140 N480 lbf | Ce - Dynamic Radial Rating (per row) N/A 5300 N1190 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9100WI DUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 N490 lbf | Ce - Dynamic Radial Rating (per row) N/A 5410 N1210 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV200WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2900 N660 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC200WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2610 N590 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV200WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2800 N640 lbf | Ce - Dynamic Radial Rating (per row) N/A 6900 N1550 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC200WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2540 N570 lbf | Ce - Dynamic Radial Rating (per row) N/A 6900 N1550 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM200WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2900 N660 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A STEEL |
CAD
N/A
|