CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC305WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13200 N2970 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM305WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC305WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13600 N3060 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM305WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 N3350 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC305WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13200 N2970 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM305WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC305WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13600 N3060 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM305WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 N3350 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC305WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13200 N2970 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM305WICRSUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC305WICRSUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13600 N3060 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM305WICRSUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 N3350 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC305WICRSUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13200 N2970 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM305WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC305WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13600 N3060 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM305WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 N3350 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC305WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13200 N2970 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM305WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC305WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13600 N3060 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM305WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 N3350 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC305WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13200 N2970 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM305WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC305WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13600 N3060 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM305WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 N3350 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC305WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13200 N2970 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A Ceramic |
CAD
N/A
|