CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2026 - 2050 of 9349 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 15 º N/A 15300 N3450 lbf N/A 30500 N6850 lbf N/A STEEL N/A
N/A Single N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 15 º N/A 13600 N3060 lbf N/A 30500 N6850 lbf N/A Ceramic N/A
N/A Single N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 25 º N/A 14800 N3350 lbf N/A 29500 N6630 lbf N/A STEEL N/A
N/A Single N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 25 º N/A 13200 N2970 lbf N/A 29500 N6630 lbf N/A Ceramic N/A
N/A Duplex N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 15 º N/A 15300 N3450 lbf N/A 30500 N6850 lbf N/A STEEL N/A
N/A Duplex N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 15 º N/A 13600 N3060 lbf N/A 30500 N6850 lbf N/A Ceramic N/A
N/A Duplex N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 25 º N/A 14800 N3350 lbf N/A 29500 N6630 lbf N/A STEEL N/A
N/A Duplex N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 25 º N/A 13200 N2970 lbf N/A 29500 N6630 lbf N/A Ceramic N/A
N/A Triplex N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 15 º N/A 15300 N3450 lbf N/A 30500 N6850 lbf N/A STEEL N/A
N/A Triplex N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 15 º N/A 13600 N3060 lbf N/A 30500 N6850 lbf N/A Ceramic N/A
N/A Triplex N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 25 º N/A 14800 N3350 lbf N/A 29500 N6630 lbf N/A STEEL N/A
N/A Triplex N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 25 º N/A 13200 N2970 lbf N/A 29500 N6630 lbf N/A Ceramic N/A
N/A Quadruplex N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 15 º N/A 15300 N3450 lbf N/A 30500 N6850 lbf N/A STEEL N/A
N/A Quadruplex N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 15 º N/A 13600 N3060 lbf N/A 30500 N6850 lbf N/A Ceramic N/A
N/A Quadruplex N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 25 º N/A 14800 N3350 lbf N/A 29500 N6630 lbf N/A STEEL N/A
N/A Quadruplex N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 25 º N/A 13200 N2970 lbf N/A 29500 N6630 lbf N/A Ceramic N/A
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 6610 N1490 lbf N/A 9540 N2150 lbf N/A STEEL N/A
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 6270 N1410 lbf N/A 9040 N2030 lbf N/A STEEL N/A
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 6610 N1490 lbf N/A 9540 N2150 lbf N/A STEEL N/A
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 5890 N1320 lbf N/A 9540 N2150 lbf N/A Ceramic N/A
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 6270 N1410 lbf N/A 9040 N2030 lbf N/A STEEL N/A
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 5580 N1260 lbf N/A 9040 N2030 lbf N/A Ceramic N/A
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 5890 N1320 lbf N/A 9540 N2150 lbf N/A Ceramic N/A
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 5580 N1260 lbf N/A 9040 N2030 lbf N/A Ceramic N/A
N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 6610 N1490 lbf N/A 9540 N2150 lbf N/A STEEL N/A
2026 - 2050 of 9349 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »