CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV206WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 N3150 lbf | Ce - Dynamic Radial Rating (per row) N/A 24400 N5490 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC206WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13100 N2940 lbf | Ce - Dynamic Radial Rating (per row) N/A 25500 N5740 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC206WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 N2810 lbf | Ce - Dynamic Radial Rating (per row) N/A 24400 N5490 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM206WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14700 N3310 lbf | Ce - Dynamic Radial Rating (per row) N/A 25500 N5740 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC206WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13100 N2940 lbf | Ce - Dynamic Radial Rating (per row) N/A 25500 N5740 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC206WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 N2810 lbf | Ce - Dynamic Radial Rating (per row) N/A 24400 N5490 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM206WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 N3150 lbf | Ce - Dynamic Radial Rating (per row) N/A 24400 N5490 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV206WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14700 N3310 lbf | Ce - Dynamic Radial Rating (per row) N/A 25500 N5740 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV206WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 N3150 lbf | Ce - Dynamic Radial Rating (per row) N/A 24400 N5490 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC206WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13100 N2940 lbf | Ce - Dynamic Radial Rating (per row) N/A 25500 N5740 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC206WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 N2810 lbf | Ce - Dynamic Radial Rating (per row) N/A 24400 N5490 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM206WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14700 N3310 lbf | Ce - Dynamic Radial Rating (per row) N/A 25500 N5740 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC206WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13100 N2940 lbf | Ce - Dynamic Radial Rating (per row) N/A 25500 N5740 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC206WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 N2810 lbf | Ce - Dynamic Radial Rating (per row) N/A 24400 N5490 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM206WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 N3150 lbf | Ce - Dynamic Radial Rating (per row) N/A 24400 N5490 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV206WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14700 N3310 lbf | Ce - Dynamic Radial Rating (per row) N/A 25500 N5740 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV206WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 N3150 lbf | Ce - Dynamic Radial Rating (per row) N/A 24400 N5490 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC206WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13100 N2940 lbf | Ce - Dynamic Radial Rating (per row) N/A 25500 N5740 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC206WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 N2810 lbf | Ce - Dynamic Radial Rating (per row) N/A 24400 N5490 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM206WICRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14700 N3310 lbf | Ce - Dynamic Radial Rating (per row) N/A 25500 N5740 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC206WICRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13100 N2940 lbf | Ce - Dynamic Radial Rating (per row) N/A 25500 N5740 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC206WICRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 N2810 lbf | Ce - Dynamic Radial Rating (per row) N/A 24400 N5490 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM206WICRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 N3150 lbf | Ce - Dynamic Radial Rating (per row) N/A 24400 N5490 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV206WICRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14700 N3310 lbf | Ce - Dynamic Radial Rating (per row) N/A 25500 N5740 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV206WICRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 N3150 lbf | Ce - Dynamic Radial Rating (per row) N/A 24400 N5490 lbf | Ball Type N/A STEEL |
CAD
N/A
|