CAD (0)
▾
Single Concentric Two-Bolt Pillow Block
Single Concentric Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAPMD10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.38 in162.1 mm | Bolt Spacing Max N/A 7.44 in189 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
| QAP11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.88 in200.2 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAPL11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.06 in179.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAP11A055S - Stainless | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.88 in200.2 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QASN11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAPMD11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.94 in201.7 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAP11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.88 in200.2 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAPL11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.06 in179.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAP11A203S - Stainless | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.88 in200.2 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QASN11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAPMD11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.94 in201.7 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAP11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.88 in200.2 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAPL11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.06 in179.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAP11A204S - Stainless | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.88 in200.2 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QASN11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAPMD11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.94 in201.7 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAP13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 8.63 in219.2 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAPL13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.81 in173 mm | Bolt Spacing Max N/A 7.44 in189 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAP13A060S - Stainless | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 8.63 in219.2 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QASN13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.72 in196 mm | Bolt Spacing Max N/A 9.25 in235 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAPMD13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 7.5 in190.5 mm | Bolt Spacing Max N/A 8.5 in215.9 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAP13A206S | Bearing Number N/A 22213 | Shaft Size N/A 2 3/8 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 8.63 in219.2 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAPL13A206S | Bearing Number N/A 22213 | Shaft Size N/A 2 3/8 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.81 in173 mm | Bolt Spacing Max N/A 7.44 in189 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAP13A207S | Bearing Number N/A 22213 | Shaft Size N/A 2 7/16 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 8.63 in219.2 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAPL13A207S | Bearing Number N/A 22213 | Shaft Size N/A 2 7/16 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.81 in173 mm | Bolt Spacing Max N/A 7.44 in189 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|