CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
51 - 75 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Part Number

Maximum Operating Speed

d - Bore

D - Outer Diameter

B - Outer Ring Width

CAD

N/A 720 rpm N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A
N/A 720 rpm N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A
N/A 720 rpm N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A
N/A 770 rpm N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A
N/A 770 rpm N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A
N/A 680 rpm N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A
N/A 680 rpm N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A
N/A 720 rpm N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A
N/A 720 rpm N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A
N/A 640 rpm N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A
N/A 640 rpm N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A
N/A 680 rpm N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A
N/A 680 rpm N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A
N/A 680 rpm N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A
N/A 680 rpm N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A
N/A 610 rpm N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A
N/A 640 rpm N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A
N/A 640 rpm N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A
N/A 580 rpm N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A
N/A 640 rpm N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A
N/A 640 rpm N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A
N/A 610 rpm N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A
N/A 610 rpm N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A
N/A 540 rpm N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A
N/A 540 rpm N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A
51 - 75 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5