CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
401 - 425 of 1918 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1410000 N317000 lbf N/A 914000 N206000 lbf N/A 1500 rpm N/A 1800 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 289.993 mm11.4170 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
401 - 425 of 1918 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »