CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
226 - 250 of 1481 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 1/12 N/A 4200 rpm N/A 5100 rpm N/A
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 1/12 N/A 4200 rpm N/A 5100 rpm N/A
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 1/12 N/A 4200 rpm N/A 5100 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A N/A N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A N/A N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 1/12 N/A 3900 rpm N/A 4800 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 1/12 N/A 3900 rpm N/A 4800 rpm N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A 3700 rpm N/A 4600 rpm N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A 3700 rpm N/A 4600 rpm N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A 3700 rpm N/A 4600 rpm N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A N/A N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A 3700 rpm N/A 4600 rpm N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A N/A N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A 3700 rpm N/A 4600 rpm N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 1/12 N/A 3700 rpm N/A 4600 rpm N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 1/12 N/A 3700 rpm N/A 4600 rpm N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 1/12 N/A 3700 rpm N/A 4600 rpm N/A
226 - 250 of 1481 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »