CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22215KEJW841C3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm |
CAD
N/A
|
| 22216EJW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 22216EJW33C08C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 22216EJW33C2 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 22216EJW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 22216EJW33C3SLA | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 22216EJW33C3VSL609 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22216EJW33C4 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 22216EJW33C5 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 22216EJW33VSL609 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22216EJW841C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 22216EJW841C4 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 22216KEJW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 22216KEJW33C2 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 22216KEJW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 22216KEJW33C4 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 22217EJW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|
| 22217EJW33C2 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|
| 22217EJW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|
| 22217EJW33C3SLA | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|
| 22217EJW33C3VSL609 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22217EJW33C4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|
| 22217EJW33VSL609 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22217EJW841 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|
| 22217KEJW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|