CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
376 - 400 of 1481 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A N/A 1900 rpm N/A 2200 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A N/A 1900 rpm N/A 2200 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A N/A 1900 rpm N/A 2200 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1/12 N/A 1900 rpm N/A 2200 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1/12 N/A 1900 rpm N/A 2200 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1/12 N/A 1900 rpm N/A 2200 rpm N/A
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A N/A 1700 rpm N/A 2000 rpm N/A
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A N/A 1700 rpm N/A 2000 rpm N/A
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A N/A 1700 rpm N/A 2000 rpm N/A
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A N/A 1700 rpm N/A 2000 rpm N/A
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A N/A 1700 rpm N/A 2000 rpm N/A
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1/12 N/A 1700 rpm N/A 2000 rpm N/A
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1/12 N/A 1700 rpm N/A 2000 rpm N/A
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1/12 N/A 1700 rpm N/A 2000 rpm N/A
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1/12 N/A 1700 rpm N/A 2000 rpm N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A N/A 1600 rpm N/A 1900 rpm N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A N/A 1600 rpm N/A 1900 rpm N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A N/A 1600 rpm N/A 1900 rpm N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A N/A 1600 rpm N/A 1900 rpm N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1/12 N/A 1600 rpm N/A 1900 rpm N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1/12 N/A 1600 rpm N/A 1900 rpm N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1/12 N/A 1600 rpm N/A 1900 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A N/A 1500 rpm N/A 1800 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A N/A 1500 rpm N/A 1800 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A N/A 1500 rpm N/A 1800 rpm N/A
376 - 400 of 1481 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »